ACPI Flash BIOS version 3.30 for Satellite/Pro L655/L750/L755 (PSK1W/PSK1X/PSK2Y)
- File: sk1wv330.exe
- Version: 3.30
- Posted Date: 2012-06-27
- Release Date: 2012-05-24
- Other Versions
-
Release Date: Version: 2012-09-07 3.60 2012-07-19 3.50 2012-06-26 3.40 2012-03-14 3.10 2011-04-05 1.40
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Release Notes
- The BIOS update will force the computer to shut down or restart. Please make sure to save all work in progress before starting BIOS updates.
- Power on the computer if it is off.
- While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
- Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
- Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.
Change History
- Version 3.30 - 2012-05-24
- Fixed: System cannot auto log-on when waking up from Hi Speed Start mode.
- Fixed: Hang after a DOS BIOS flash update.
- EC V2.80: Added SMBus deadlock protection.
- Modified: NVIDIA VGA brightness adjust sequence for an intermittent HDMI audio detection issue.
- Corrects an issue where, under specific conditions the BIOS update will corrupt the system BIOS and cause constant boot failures.
- Updated: PPM RC from 1.3.1.1 to 1.4.0.
- Updated: 206A7 microcode from rev. 1B to rev. 23.
- Hangs intermittently when waking from Sleep (S3) mode.
- Fixed: 3-cell models do not enter Hibernation (S4).
- Fixed: EC updated to correct a "keystroke loss" issue.
- Modified: SMLink1 Thermal Reporting Select and TRC register bits.
- Fixed: System does not RTC wake-up while in hibernation/soft-off (S4/S5) on battery mode.
- Fixed: System intermittently wakes up on its own in Hi-Speed Start mode when a LAN cable is connected.
- Updated: PPM RC from 1.3.1.1 to 1.4.0.
- Updated: 206A7 microcode from rev. 1B to rev. 23.
- Hangs intermittently when waking from Sleep (S3) mode.
- Fixed: 3-cell models do not enter Hibernation (S4).
- Updated the 206A7 microcode from rev. 1A to rev. 1B.
- Fixed: Toshiba Flash Cards do not function after resuming from hibernation.
- Fixed: File copy problem on some HDDs in AHCI mode.
- Fixed: When "USB Legacy Emulation" is disabled and the wireless LAN (WLAN) is turned off using Fn+F8, the WLAN LED still lights.
- Fixed: "WebCamera" disappears when disabled.
- Updated: CPT RC to 1.2.0.
- Updated: 206A7 microcode from rev. 15 to rev. 1A.
- Updated: Hi-speed Start function.
- Updated: VerbTable - MaxxAudio LE support.
- Updated: Energy Star region rule.
- Added support for the Alarm Power On function.
- Updated: SA RC to 1.2.2.
- Updated: PPM RC to 1.3.1.1 - Fixed: i7-2670 CPU frequency does not always scale lower when the Dynamic CPU Freq. Mode in Setup is set to "Always Low".
- Updated: N12P-GV Video BIOS (VBIOS).
- Updated the UMA VBIOS to 2104.
- Updated the N12M-GE & N12P-LP VBIOS.
- Updated the 206A7 microcode from rev. 14 to rev. 15.
- Intel Sandy Bridge Processor Errata #BK79 (Mobile).
- Updated SA RC to v1.2.0.
- Updated PPM RC to v1.2.1.
- Fixed: S3 will hang on 0x53 with Pentium Series SNB CPUs.
- Web camera settings were removed in the SCU on computers without Web cameras.
- Fixed: Hyper-Threading (HT) can't be disabled when core multi-processing is disabled.
- Updated the ME version to 7.1.10.1065.
- Added support for a new wireless/Bluetooth combo card - Intel Advanced-N1030.
- Hid the "Turbo boost" and "Virtualization technology" options when not supported by the CPU.
- Fixed: DMI type 0 error.
- Added support for the Hi-speed Start and PeakShift functions.
- Fixed: Lid actions do not operate correctly.
- Note: Supports the Intel B3 stepping Cougar Point PCH.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.