ACPI Flash BIOS version 1.70 for Satellite L670D/L675D (PSK3JU)



File: sk3jv170.exe




Version: 1.70
 
Posted Date: 2011-10-05

 

Release Date: 2011-09-09

 

Other Versions

 

Package
WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
Description

Release Notes

  • For CD-ROM BIOS updates: Type BIOS then press enter at the C:\ prompt.
  • For all updates: After the update completes, the computer will automatically shut down or restart.
  • Power on the computer if it is off.
  • While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
  • Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
  • Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.

Change History

    Version 1.70 - 2011-09-09
    • Fixed: 12-cell battery won't charge after an over-discharge.
    Version 1.60 - 2011-06-03
    • Modified the DC battery threshold check from 10% to 20%.
    • Made a change to the Windows BIOS flash requirements to avoid an unexpected suspend by unplugging AC.
    • Modified the low battery beep alarm.
    Version 1.50 - 2011-01-18
    • Updated: Added SLP2.1 support for models shipped without an operating system.
    • EC-1.50: Modified the 3-Cell battery protection function.
    Version 1.40 - 2010-09-01
    • Fixed: No video or a "RAM size" error with 1333MHz RAM.
    • EC-1.40: Added a fan error store function.
    • EC-1.40: Modified code to fix - Flash Cards will not disappear when the Fn key is pressed first, and then the '3' or '4' keys are pressed after checking [Use Fn-StickyKey]
    Version 1.30 - 2010-07-21
    • Updated CIM-X code to V1.1.0.0 for the A13 chip.
    Version 1.20 - 2010-06-09
    • Modified Winflash and Dos flash error messages.
    Version 1.10 - 2010-05-07
    • Fixed: Fn+F5 does not work in Windows XP.
    • Fixed: System LCD brightness is dimmer after resuming from S3/S4/S5 in Windows XP.
    • Modified: F5/F6 keys from F5 and F6 to F5 and F6.
    • Modified: "Power on Display" and "HDD PASSWORD" BIOS Setup item strings do not display completely when the language is changed to French.
    • Updated the flash utility to support flashing the BIOS from a LAN.
    • EC-1.10: Modified the VGA thermal sensor function for a second source part.
    • EC-1.10: Modified the Fn+F9 and touchpad on/off button behavior.
    Version 1.00 - 2010-04-29
    • Initial production BIOS for this model.
Export Control and EULA
Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Toshiba end-user license agreement both of which you can view before downloading any such software.