ACPI Flash BIOS version 3.60 for Satellite/Pro L655/L750/L755 (PSK1W/PSK1X/PSK2Y)



File: sk1wv360.exe




Version: 3.60
 
Posted Date: 2012-09-07

 

Release Date: 2012-06-26

 

Other Versions

 

Package
WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
Description

Release Notes

  • The BIOS update will force the computer to shut down or restart. Please make sure to save all work in progress before starting BIOS updates.
  • Power on the computer if it is off.
  • While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
  • Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
  • Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.

Change History

    Version 3.60 - 2012-06-26
    • Implemented changes for the Windows 8 upgrade.
    • Modified: DDR3 memory support.
    Version 3.50 - 2012-06-19
    • Updated: Microcode.
    • Updated: ME firmware V7.1.52.1176 to improve potential DVD/BD playback issues when using PAVP-enabled media.
    Version 3.40 - 2012-06-08
    • Fixed: HWID cannot be read in fast boot mode.
    • Fixed: Discrete (nVidia) VGA SKU Windows 8 black screen when resuming from Hibernation (S4).
    • ASL code upgrades.
    • Updated the EC to V2.90.
    Version 3.30 - 2012-05-24
    • Fixed: System cannot auto log-on when waking up from Hi Speed Start mode.
    • Fixed: Hang after a DOS BIOS flash update.
    • EC V2.80: Added SMBus deadlock protection.
    Version 3.10 - 2012-02-10
    • Modified: NVIDIA VGA brightness adjust sequence for an intermittent HDMI audio detection issue.
    • Corrects an issue where, under specific conditions the BIOS update will corrupt the system BIOS and cause constant boot failures.
    Version 2.90 - 2011-11-21
    • Updated: PPM RC from 1.3.1.1 to 1.4.0.
    • Updated: 206A7 microcode from rev. 1B to rev. 23.
    • Hangs intermittently when waking from Sleep (S3) mode.
    • Fixed: 3-cell models do not enter Hibernation (S4).
    Version 2.70 - 2011-10-14
    • Fixed: EC updated to correct a "keystroke loss" issue.
    • Modified: SMLink1 Thermal Reporting Select and TRC register bits.
    • Fixed: System does not RTC wake-up while in hibernation/soft-off (S4/S5) on battery mode.
    • Fixed: System intermittently wakes up on its own in Hi-Speed Start mode when a LAN cable is connected.
    • Updated: PPM RC from 1.3.1.1 to 1.4.0.
    • Updated: 206A7 microcode from rev. 1B to rev. 23.
    • Hangs intermittently when waking from Sleep (S3) mode.
    • Fixed: 3-cell models do not enter Hibernation (S4).
    Version 2.50 - 2011-09-23
    • Updated the 206A7 microcode from rev. 1A to rev. 1B.
    Version 2.40 - 2011-09-23
    • Fixed: Toshiba Flash Cards do not function after resuming from hibernation.
    • Fixed: File copy problem on some HDDs in AHCI mode.
    Version 2.30 - 2011-08-02
    • Fixed: When "USB Legacy Emulation" is disabled and the wireless LAN (WLAN) is turned off using Fn+F8, the WLAN LED still lights.
    • Fixed: "WebCamera" disappears when disabled.
    • Updated: CPT RC to 1.2.0.
    • Updated: 206A7 microcode from rev. 15 to rev. 1A.
    • Updated: Hi-speed Start function.
    • Updated: VerbTable - MaxxAudio LE support.
    • Updated: Energy Star region rule.
    • Added support for the Alarm Power On function.
    • Updated: SA RC to 1.2.2.
    • Updated: PPM RC to 1.3.1.1 - Fixed: i7-2670 CPU frequency does not always scale lower when the Dynamic CPU Freq. Mode in Setup is set to "Always Low".
    • Updated: N12P-GV Video BIOS (VBIOS).
    Version 2.00 - 2011-06-16
    • Updated the UMA VBIOS to 2104.
    • Updated the N12M-GE & N12P-LP VBIOS.
    • Updated the 206A7 microcode from rev. 14 to rev. 15.
    • Intel Sandy Bridge Processor Errata #BK79 (Mobile).
    • Updated SA RC to v1.2.0.
    • Updated PPM RC to v1.2.1.
    • Fixed: S3 will hang on 0x53 with Pentium Series SNB CPUs.
    • Web camera settings were removed in the SCU on computers without Web cameras.
    • Fixed: Hyper-Threading (HT) can't be disabled when core multi-processing is disabled.
    • Updated the ME version to 7.1.10.1065.
    • Added support for a new wireless/Bluetooth combo card - Intel Advanced-N1030.
    • Hid the "Turbo boost" and "Virtualization technology" options when not supported by the CPU.
    • Fixed: DMI type 0 error.
    • Added support for the Hi-speed Start and PeakShift functions.
    Version 1.40 - 2011-03-17
    • Fixed: Lid actions do not operate correctly.
    • Note: Supports the Intel B3 stepping Cougar Point PCH.
Export Control and EULA
Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Toshiba end-user license agreement both of which you can view before downloading any such software.