Tecra M5-S5331 Repair TechPack

BATTERY LI 6
BLUETOOTH BT ANTENNA
BUTTON 2 BUTTONS + FINGER PRINT
CPU CORE DUO T2400 1.83 667
FDD NONE
GRAPHICS CONTROLLER INTEL 945GM
HDD 2.5 SATA 80G 5400
KEYBOARD EN-US
LAN 1GBPS LAN
LCD 14.1 XGA
MEMORY SLOT1 DDR2 533 512MB
MEMORY SLOT2 NONE
MINI-PCI INTEL 802.11(A/G) 11CH-GOLAN
MS-WORKS EN
OFFICE OFFICE SMB 2003 TRIAL VERSION
OS WINXP PRO SP2
RECOVERY HDD
SELECTBAY 12.7MM 8X DVD-SUPERMULTI +-R DL
M5-S5331/80GB
Entitlement information not available (serial number may be missing or incorrect or unit is not registered)
Product Name: Tecra M5
Part Number: PTM50U-01H018 Serial Number: Please read the serial number from the unit label
OEM String: PTM50U-01H018111/A83Q004030%138
Instructions: Click to view detailed step-by-step instructions for configuring this unit
Title: ACPI Flash BIOS version 3.70 for Tecra M5 (PTM50U)
Version: 3.70
FileName: tm50v370.exe
  Posted Date: 2009-01-12

The system must be updated with the current BIOS version as part of any repair event unless otherwise instructed by the customer. To download this BIOS, or view its details, click the filename above, or enter it in Express View.

Sorry, T&D isn't available for this unit.
(No Issue Alerts)
File Name Posted Title
driver_display_intel_25608A.exe 2007-01-15 Intel Display Driver for Windows Vista
driver_video_intel_TC00171700D.exe 2009-08-03 Intel Display Driver for Windows 7 (32)
driver_video_intel_TC00172800D.exe 2009-08-28 Intel Display Driver for Windows 7 (64)
driver_video_nvidia_TC00171600C.exe 2009-06-30 nVidia Display Driver for Windows 7 (32)
driver_video_intel_TC00171700E.exe 2009-08-28 Intel Display Driver for Windows 7 (32)
driver_video_nvidia_TC00171600D.exe 2009-09-02 nVidia Display Driver for Windows 7 (32)
driver_video_intel_TC00172600A.exe 2009-05-14 Intel Display Driver for Windows 7 (64bit)
15.8.5.1587-PV-2ID.zip 2009-05-26 Intel Display Driver for Windows 7 (32bit)
driver_video_intel_TC00171500A.exe 2009-05-14 Intel Display Driver for Windows 7 (32bit)
tm5videox.exe 2006-03-13 nVidia Quadro NVS 110M Display Driver for Windows XP
driver_display_intel_os2007382a.exe 2007-12-14 Intel Display Driver for Windows Vista V7.14.10.1272
tm5displayix.exe 2006-04-03 Intel Display Driver for Windows XP
video_driver_intel_25085B.exe 2006-08-28 Intel 945GM/GML Display Driver for Windows XP

To view a Display Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

File Name Posted Title
driver_audio_sigmatel_25410B.exe 2007-01-10 SigmaTel HD Audio Driver for Windows Vista
driver_audio_realtek_TC00157600B.exe 2009-05-15 Realtek Audio Driver for Windows Vista / 7 (32bit/64bit)
qg600audiox.exe 2006-02-07 SigmaTel HD Audio Driver for Windows XP

To view a Sound Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

Claim Number Create Date Service Date Part Used Part Description Symptom
(No Service History)