Satellite L35-S2316 Repair TechPack

BATTERY LI 4
BLUETOOTH NONE
BUTTON NONE
CIR NONE
COMMUNICATION MODEM
CPU CELERONM 440 1.86 533
EXPRESSCARD PCMCIA
GRAPHICS CONTROLLER INTEGRATED
HDD 2.5 SATA 80G 5400
KEYBOARD EN-US
LAN 10/100MBPS LAN
LCD 15.4 WX-V
MEDIABRIDGESLOT NONE
MEMORY SLOT1 DDR2 533 512MB
MEMORY SLOT2 NONE
MINI-PCI ATHEROS 802.11(B/G) 11CH-MB51L
MS-WORKS EN
ODD 12.7MM CD-RW/DVD-ROM
OFFICE HOME-STUDENT OFFICE TRIAL 2007
OS WIN VISTA 32BIT HOME BASIC
POINTING DEVICE TOUCHPAD
RECOVERY DVD MEDIA
SECURITY NONE
SPEAKER STANDARD
TV TUNER NONE
L35-S2316/80GB
Entitlement information not available (serial number may be missing or incorrect or unit is not registered)
Sorry, Configuration Settings aren't available for this unit.
Title: ACPI Flash BIOS version 3.10 for Satellite L30 (PSL33U)
Version: 3.10
FileName: sl3033v310.exe
  Posted Date: 2007-11-06

The system must be updated with the current BIOS version as part of any repair event unless otherwise instructed by the customer. To download this BIOS, or view its details, click the filename above, or enter it in Express View.

Sorry, T&D isn't available for this unit.
(No Issue Alerts)
File Name Posted Title
driver_video_amd_TC70051100B.exe 2009-09-04 AMD/ATI Display Driver for Windows 7 (32)
driver_display_ati_25462D.exe 2007-01-31 ATI Display Driver for Windows Vista

To view a Display Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

File Name Posted Title
driver_audio_realtek_25464A.exe 2007-03-06 Realtek Audio Driver for Windows Vista
driver_audio_realtek_25760B.exe 2007-01-31 Realtek Audio Driver for Windows Vista
driver_audio_realtek_TC70050200A.exe 2009-08-14 Realtek Audio Driver for Windows 7 (32/64)

To view a Sound Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

Claim Number Create Date Service Date Part Used Part Description Symptom
(No Service History)