Satellite A205-S4607 Repair TechPack

2ND HDD NONE
2ND TV TUNER NONE
3G NONE
AUX DISPLAY NONE
BATTERY LI 6
BLUETOOTH NONE
BUTTON 6 BUTTONS (CD PLAY)
CARD SLOT EXPRESS CARD
COLOR VARIATION ONYX BLUE METALLIC W/ SILK PAINT LOGO
COMMUNICATION MODEM
CONNECTOR TV-OUT
CPU CORE2 DUO T5300 TBD 533-TJ85
DISK CACHE NONE
GRAPHICS CONTROLLER INTEL 945GM
HDD 2.5 SATA 200G 4200
INDENT NONE
KEYBOARD EN-US
KEYBOARD COLOR SLIVER PAINTED
LAN 10/100MBPS LAN
LCD 15.4 WX CSV-V
MEDIABRIDGESLOT BRIDGE MEDIA SLOT
MEMORY SLOT1 DDR2 667 1GB
MEMORY SLOT2 DDR2 667 1GB
MINI-PCI INTEL 802.11(A/G/N) 11CH-KEDRON
MS-WORKS EN
ODD 12.7MM 8X DVD-SUPERMULTI +-R DL W/LF
OFFICE HOME-STUDENT OFFICE TRIAL 2007
OS WIN VISTA 32BIT HOME PREMIUM
POINTING DEVICE TOUCHPAD
RECOVERY DVD MEDIA
REMOTE CONTROL NONE
SECURITY NONE
SPEAKER STANDARD
TV TUNER NONE
WEB CAMERA/MIC 1.3M/MIC
A205-S4607/200
Entitlement information not available (serial number may be missing or incorrect or unit is not registered)
Manufacturer Name: Toshiba Product Name: Satellite A200
Version Number: PSAF0U-02C009 Serial Number: Please read the serial number from the unit label
OEM Part Number: PSAF0U-02C009 OEM SW Number: A83Q008698,11B
Instructions: Click to view detailed step-by-step instructions for configuring this unit
Title: ACPI Flash BIOS version 5.20 for Satellite A200/A205 (PSAF0U, PSAFCU)
Version: 5.20
FileName: sa200f0v520.exe
  Posted Date: 2007-11-06

The system must be updated with the current BIOS version as part of any repair event unless otherwise instructed by the customer. To download this BIOS, or view its details, click the filename above, or enter it in Express View.

Sorry, T&D isn't available for this unit.
(No Issue Alerts)
File Name Posted Title
driver_video_intel_TC50035000G.exe 2009-09-03 Intel Display Driver for Windows 7 (64)
driver_video_intel_TC50043600C.exe 2009-08-24 Intel Display Driver for Windows 7 (64)
driver_video_intel_TC50035100D.exe 2009-09-03 Intel Display Driver for Windows 7 (32)
driver_video_intel_26182A.exe 2007-05-18 Intel Display Driver for Windows Vista
driver_video_intel_25843A.exe 2007-04-10 Intel Display Driver for Windows Vista
driver_video_nvidia_25754A.exe 2007-04-10 nVidia Display Driver for Windows Vista

To view a Display Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

File Name Posted Title
driver_audio_realtek_25756C.exe 2007-04-10 Realtek Audio Driver for Windows Vista
driver_audio_realtek_TC50040300C.exe 2009-08-03 Realtek Audio Driver for Windows 7 (32/64)
driver_audio_realtek_TC50042400C.exe 2009-08-03 Realtek Audio Driver for Windows 7 (32/64)
driver_audio_realtek_TC50039800C.exe 2009-09-04 Realtek Audio Driver for Windows 7 (32/64)

To view a Sound Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

Claim Number Create Date Service Date Part Used Part Description Symptom
(No Service History)