Satellite L305-S5944 Repair TechPack

2ND HDD NONE
2ND TV TUNER NONE
3G NONE
ANTI-VIRUS SW NORTON 60 DAY TRIAL
AUX DISPLAY NONE
BATTERY LI 6
BLUETOOTH NONE
BUTTON NONE
CARD SLOT EXPRESS CARD
COLOR VARIATION ALUMINUM SILVER 2
COMMUNICATION MODEM
CONNECTOR NONE
CPU PENTIUM T3400 2.16 667
DISK CACHE NONE
GRAPHICS CONTROLLER INTEL GL40
HDD 2.5 SATA 250G 5400
KEYBOARD EN-US
KEYBOARD COLOR BLACK(RESIN)
LAN 10/100MBPS LAN
LCD 15.4 WX 200 CSV
MEDIABRIDGESLOT BRIDGE MEDIA SLOT
MEMORY SLOT1 DDR2 800 2GB
MEMORY SLOT2 NONE
MINI-PCI ATHEROS 802.11(B/G) 13CH-XB63L
MS-WORKS NONE
ODD 12.7MM 8X DVD-SUPERMULTI +-R DL(SATA)
OFFICE OFFICE SUITE READY 2007
OS WIN VISTA 32BIT HOME BASIC SP1
OS CATEGORY VISTA W/O MCE
POINTING DEVICE TOUCHPAD
RECOVERY HDD
REMOTE CONTROL NONE
SECURITY NONE
SELECTBAY NONE
SPEAKER STANDARD
TV TUNER NONE
WEB CAMERA/MIC NONE
L305-S5944/250GB
Entitlement information not available (serial number may be missing or incorrect or unit is not registered)
Manufacturer: Toshiba Product Name: Satellite L305
Version Number: PSLB8U-0VN037 Serial Number: Please read the serial number from the unit label
OEM Part Number: PSLB8U-0VN037 OEM SW Number: A83Q004890,11A11
Instructions: Click to view detailed step-by-step instructions for configuring this unit
Title: ACPI Flash BIOS version 2.20 for Satellite/Satellite Pro L300/L305/L350/L355
Version: 2.20
FileName: slb8v220.exe
  Posted Date: 2010-02-23

The system must be updated with the current BIOS version as part of any repair event unless otherwise instructed by the customer. To download this BIOS, or view its details, click the filename above, or enter it in Express View.

Sorry, T&D isn't available for this unit.
(No Issue Alerts)
File Name Posted Title
driver_video_intel_TC50035000G.exe 2009-09-03 Intel Display Driver for Windows 7 (64)
driver_video_intel_TC50034900G.exe 2009-09-03 Intel Display Driver for Windows 7 (32)
driver_video_intel_TC50034900A.exe 2009-06-08 Intel Display Driver for Windows 7 (32bit)
driver_video_intel_TC50035000A.exe 2009-06-08 Intel Display Driver for Windows 7 (64bit)
driver_video_intel_28283A.exe 2008-11-03 Intel Display Driver for Windows XP
driver_video_intel_27628E.exe 2008-07-25 Intel Display Driver for Windows Vista (64 bit)
driver_video_intel_27887A.exe 2008-07-28 Intel Display Driver for Windows Vista

To view a Display Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

File Name Posted Title
driver_audio_realtek_TC50042400C.exe 2009-08-03 Realtek Audio Driver for Windows 7 (32/64)
driver_audio_realtek_TC50034800A.exe 2009-06-08 Realtek Audio Driver for Windows 7 (32bit/64bit)
driver_audio_realtek_TC50015900B.exe 2009-06-25 Realtek Audio Driver for Windows 7 (32bit/64bit)
driver_audio_realtek_28284A.exe 2008-11-03 Realtek Audio Driver for Windows XP
driver_audio_realtek_27489C.exe 2008-10-27 Realtek Audio Driver (32/64bit)

To view a Sound Driver's details, or download the file, please click the title, above, or enter the File Name in Express View.

Claim Number Create Date Service Date Part Used Part Description Symptom
(No Service History)