Windows 98 Display Driver for NeoMagic 256AV (10761)
- File: p702vid8.exe
- Version: 4.11.01.5207-Q2.07.0
- Posted Date: 2001-04-24
- Release Date: 2001-03-23
Portege 7010CT |
Portege 7020CT |
Tecra 8000 |
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using PKUnZip 2.04g or equivalent. This self-extracting Zip file also supports unattended installation when executed with /auto
- Description
- Windows 98 Display Driver version 4.11.01.5207-Q2.07.04-02-RC6 for NeoMagic 2200 (256AV) display adapters. This release updates the unattended installation script to properly overwrite the necessary driver files if they already exist.
This version updates the unattended installation script to fix a problem where DVD would not play after upgrading from a previous version.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.