MS-DOS CD-ROM driver for Teac internal CD-ROM drive
- File: m500cdrd.exe
- Version: 1.26m-RC2
- Posted Date: 2000-05-13
- Release Date: 2000-05-08
M-Series M500 |
- Package
- WinZIP Self-extracting ZIP file runs SETUP when extraction is complete. Can also be unZIPped using PKUnZip 2.04g or equivalent. See README file for installation/usage instructions.
- Description
- MS-DOS CD-ROM driver version 1.26m-RC2 for Teac internal CD-ROM drive.
Server software posted on this Website is intended for use only on servers manufactured and marketed by Toshiba America Information Systems, Inc. (TAIS). This software is neither certified nor tested for use on server products marketed by any other Toshiba subsidiary. Use of any server software posted here with a non-TAIS server product is neither supported nor recommended. - Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.