AMI MegaRAID Drivers & Utilities for Series 493/475
- File: m3135_mr475.exe
- Version: 2.0-RC3
- Posted Date: 2001-03-20
- Release Date: 2001-02-12
- Package
- WinZIP Self-extracting ZIP file. Can also be unZIPped using PKUnZip 2.04g or equivalent. See README file for installation/usage instructions.
- Description
- AMI MegaRAID Drivers & Utilities version 2.0-RC3 for Series 493/475 RAID controllers. Includes PowerConsole Plus vT4.00o-L; MegaServ v5.09; MegaCtrl v5.01; SNMP Agent v2.17; MegaRAID Manager for MS-DOS v5.04; MegaRaid Manager for NetWare v5.02; Windows NT Driver v4.05; Windows 2000 Driver v5.21; MS-DOS Driver v1.26.6; NetWare Driver v3.09.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.