ACPI Flash BIOS version 3.10 for Satellite L30 (PSL33U)
- File: sl3033v310.exe
- Version: 3.10
- Posted Date: 2007-11-06
- Release Date: 2007-11-06
- Other Versions
-
Release Date: Version: 2007-10-01 3.00 2007-06-08 2.60 2007-01-25 2.30
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 3.10 - 2007-11-06
- Functional stability was improved by correcting rare instances of overheating, that could result in the deformation of the plastic casing of the computer.
- Corrected: A BIOS password may be set automatically (spontaneously) by the computer.
- Corrected: Windows Media Player automatically starts if the BIOS password includes the number zero (0).
- This BIOS supports both Windows Vista, and Windows XP.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.