ACPI Flash BIOS version 5.20 for Satellite A200/A205 (PSAF0U, PSAFCU)
- File: sa200f0v520.exe
- Version: 5.20
- Posted Date: 2007-11-06
- Release Date: 2007-11-05
- Other Versions
-
Release Date: Version: 2007-09-11 1.90
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 5.20 Â Â Â 2007-11-05
- Disabled: SD host controller core high speed function.
- The "Phoenix USB Crisis Key Detecting" function was disabled to correct an intermittent Microsoft USB Basic Optical Mouse hang.
- Added: WINXP and Vista OS support based on part number combinations.
- Corrected: Power on problem with some MXIC Flash ROM modules.
- Corrected: The master password can not be set with HGST Bronco HDDs.
- The Phoenix BIOS code was updated to correct a Power-On Self Test (POST) hang that occurred when using a National Instruments PCIe 1427 camera link adapter.
- Disabled: SB COM A, COM B, LPT, and FDD IO resource decoding to prevent GPS card resource conflicts.
- Updated: TOSHIBA Logo.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.