ACPI Flash BIOS version 1.60 for Satellite A130 (PSAD6U)



File: sa130d6v160.exe




Version: 1.60
 
Posted Date: 2009-01-08

 

Release Date: 2008-12-22

 

Other Versions

 

Package
WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
Description

Release Notes

  • No product was shipped with BIOS V1.50.
  • Change History

      Version 1.60 - 2008-12-22
      • Fixed: Reset the RTC register after SB is replaced.
      • Added a workaround to cover incorrect EEPROM data that causes a password to be set.
      • Added a command for the NumLock and CapsLock LEDs for factory use.
      Version 1.40 - 2007-09-14
      • Added a workaround in to FLASH BIN to prevent an automatic (spontaneous) password set problem that occurs when EEPROM access fails using BIOS V1.30.
      • A change was made to prevent a PWR_OK signal glitch when turning off the computer in battery mode. This change was made to correct password protection issues.
      Version 1.30 - 2007-08-10
      • A workaround was implemented to prevent a password from automatically being set by the computer.
      Version 1.20 - 2007-03-11
      • This BIOS is ONLY for use with Windows Vista. Please do not install this BIOS for use with Windows XP, or other Windows versions.
      • Updated: Yonah T2060 micro code from Ver.59 to Ver.5B.
      • Added: SETUP item "Critical Battery Wake-up".
      • Corrected: "Fn sticky key" function was still enabled after resume from "Ctrl+Alt+Del -- lock this computer".
      • Modified: Implemented a wakeup from S3 when battery capacity is less than 6%.
      • Modified: Made a change to avoid current leakage from SPK_SEL.
      Version 1.10 - 2006-12-15
      • This BIOS is ONLY for use with Windows Vista. Please do not install this BIOS for use with Windows XP, or other Windows versions.
      • This is the initial production BIOS for Satellite A130/A135 (PSAD6U) models.
    Export Control and EULA
    Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Toshiba end-user license agreement both of which you can view before downloading any such software.