ACPI Flash BIOS version 3.70 for Tecra M5 (PTM50U)
- File: tm50v370.exe
- Version: 3.70
- Posted Date: 2009-01-12
- Release Date: 2008-02-05
- Other Versions
-
Release Date: Version: 2007-12-06 3.60 2007-10-04 3.50 2007-09-13 3.40 2007-04-26 3.30 2007-01-30 3.20 2006-09-14 1.20
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 3.70 - 2008-02-05
- Implemented a workaround to avoid a system hang that might occur when setting up the Intel(R) PRO/Wireless 3945ABG Wireless LAN.
- Corrected: The external USB keyboard SHIFT key intermittently malfunctions at a login screen when PointSec software is installed.
Made changes to ensure Microsoft Virtual PC 2007 will run correctly.
- A BIOS update was applied due to Intel's request.
- Modified: When the system memory is 1GB or more in Vista, up to 256MB can be used as Video RAM. (A Display Driver update is also required.)
- Optimized heat control during operation under low temperature.
- Configured the HD Audio Verb Table to meet WLP requirements.
- Applied the Napa Refresh for Merom CPUs.
- Made changes to comply with June 2006 Intel logo specifications.
- Made changes to the over heat temperature control support.
- Corrected: The combination of a Vista-capable SYSTEM BIOS and non-BitLocker Boot Block no longer shows an exclamation (!) mark for the TPM Device in Windows XP Device Manger.
- Modified the BIOS to be Windows Vista-capable.
- Added: Intel requirements for Core2 Duo (Improved stability when using Core2 Duo as a Single Core Processor).
- Added SXGA+ external monitor support. (1400X1050 display resolution).
- LIMITATION: With BIOS v3.20, and Windows Vista, after safely removing select-bay optical drive (ODD), then suspending and resuming the system without removing the select-bay ODD, Windows Vista may not properly detect the ODD. This limitation is inherent to Windows Vista and is under investigation by Microsoft.
- Implemented Intel chipset requirements to optimize memory performance.
- Implemented Intel chipset requirements to improve stability
- Added Intel ICH7-M Errata support
- Initial production BIOS for Tecra M5 (PTM50U).
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.