ACPI Flash BIOS version 1.60 for Satellite A300/A305 (PSAG0U/PSAG4U)
- File: sag0v160.exe
- Version: 1.60
- Posted Date: 2009-05-07
- Release Date: 2008-07-29
- Other Versions
-
Release Date: Version: 2009-05-07 1.80 2008-07-31 1.50 2008-07-15 1.40 2008-06-04 1.30
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 1.60 - 2008-07-29
- Fixed: Media Player sound is interrupted by Hotkey #1 "Illumination Led On/Off."
- Changed the Hotkey function from "LED On/Off" to "Mute On/Off."
- Corrected: Adjusting the "Repeat Delay" and "Repeat Rate" in Keyboard Properties has no effect.
- Added: Flashit command /s (shutdown) function.
- Corrected: HDMI video out will switch from LCD to HDMI after resuming from S3 or S4 sleep modes.
- Added: LP154WP1-TLE1/B154PW02 V2/ LP154WX4-TLD2/LP154WX5-TLA2 brightness tables.
- Corrected: Face Recognition occasionally hangs after an S3 sleep and resume.
- Added: USB Sleep and Charge function for low cost models.
- Added: Toshiba LID function.
- Enabled the ICH8 CRID function due to an ICH8M version B2 change.
- Added: Support for Lid wakeup from S3/S4 sleep in AC mode.
- Updated: Multimedia Button functionality.
- Corrected: ATI HD-audio occasionally disappears.
- Modified: TV format from the ATI Catalyst Control Center can't change the BIOS TV format setting for Windows XP.
- Updated: DMI N and J.
- Modified: CMOS SBF Suppress Boot Disp default setting.
- Corrected: Epson Scanner doesn't work after S4/S5/Reboot resume.
- Added: New interface for identify buttons.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.