ACPI Flash BIOS version 1.90 for Sat/Sat Pro L355D/L305D (PSLE0U, PSLC0/1U)
- File: sle0v190.exe
- Version: 1.90
- Posted Date: 2009-06-12
- Release Date: 2009-06-10
- Other Versions
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 1.90 - 2009-06-12
- Fixed: 3-cell Battery information is displayed incorrectly. (1.80)
- Updated SLP 2.1 for Windows 7.
- Fixed: When the WiFi switch is turned off, MPEG, DVD video, and CD audio stutters or skips momentarily on non-Bluetooth models.
- Added the LG LP154WX4-TLCC Brightness Table.
- Fixed: After the first reboot the Built-In-LAN doesn't work even though it has been enabled.
- Updated the AMD 2008 CPU OSB logo.
- Updated the DMI type 2 Manufacturer and Product name string.
- Fixed: When the system is booted to a PXE-Linux Server, file downloads take a longer time.
- Updated to the DMI N and J specifications.
- Modified: CMOS SBF Suppress Boot Disp default setting.
- Corrected: BIOS Setup hang issue.
- Corrected: Windows XP CD Recovery shows a fail message.
- Corrected: Not possible to run C test to a mapped network drive.
- Corrected: YE DATA USB FDD can not boot.
- Corrected Epson Scanner doesn't work after S4/S5/Reboot resume.
- Added: New interface for identify buttons.
- Added: Flashit command /s (shutdown) function.
- Corrected: When Windows starts up from a cold boot, sound file playback is choppy.
- Added: Support for Lid wakeup from S3/S4 in AC mode.
- Added: Panel ID (LP154WX5-TLA2, LG LP154WX4-TLD2).
- Added: Brightness table for LP154WX5-TLA2, LG LP154WX4-TLD2.
- Corrected: Internal KB repeat speed does not change.
- Corrected: System powers on by itself (auto power on).
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.