Atheros Wireless LAN Driver for Windows XP
- File: driver_wifi_ath...
- Version: 7.7.0.233
- Posted Date: 2009-07-20
- Release Date: 2009-07-20
- Other Versions
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using PKUnZip 2.04g or equivalent.
- Description
- This is the Atheros Wireless LAN driver for Windows XP. The wireless LAN driver is needed for the wireless network adapter to function properly. When updating the Atheros Wireless LAN driver, the Atheros Client Utility needs to be updated also. The client utility can be found at Atheros Client Utility for Windows XP. For additional details and update instructions, see Support Bulletin 98082769 Distorted audio fixed by updated Wi-Fi driver and Wi-Fi client utility.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.