ACPI Flash BIOS version 1.20 for Satellite L555D (PSLXJU)
- File: slxjv120.exe
- Version: 1.20
- Posted Date: 2010-01-11
- Release Date: 2009-12-11
- Other Versions
-
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 1.20 - 2009-12-11
- Added a workaround for a Realtek WLAN driver issue.
- Added M96 VBIOS Support.
- Fixed: E-SATA did not have a safe remove icon in Windows XP.
- Fixed: The system shows an HDMI codec without HDMI on RS880M models.
- Added support for the M96 SSID/SVID.
- Initial production BIOS for this model.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.