ACPI Flash BIOS v1.50 for Satellite/Satellite Pro L500/L505/L510/L515



File: sll0v150.exe




Version: 1.50
 
Posted Date: 2013-01-11

 

Release Date: 2010-01-14

 

Other Versions

 

Package
WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
Description

Change History

    Version 1.50 - 2010-01-14
    • Modified the HDD password algorithm.
    • Added a brightness table.
    • Updated the VBIOS to fix an LG LP156WH2_TLA1 "display scratch commas garbage" issue.
    Version 1.40 - 2009-10-29
    • Updated the Computrace OPROM 887.
    • Fixed: DMI type 17 manufacturer name display error for Hynix and Elpida RAM.
    • Changed the "Intel Virtualization Technology" default setting from Disabled to Enabled.
    • Modified the critical battery wake up prevent value from 2% to 5%.
    • Modified the battery low blinks, battery LED value from 2% to 10%.
    • Modified the S3 Critical Battery wake up value from 5% to 8%.
    Version 1.30 - 2009-08-27
    • Added support for the Win7 Container ID function.
    • The CMOS Year/Month/Date default setting is changed to 2009/07/01 after a RTC battery failure.
    • Added support for the TVAP "Alarm power on" functions for the Win7 tool.
    • Updated: PPM1.04 reference code.
    • Updated: MRC2.8 reference code.
    • Fixed: DDR3 DMI Type17 memory information was incorrect.
    • Modified: BIOS Setup and F12 menu strings from "USB Memory" to "USB".
    • Added LCD brightness tables.
    • Added the ATI M92 VBIOS.
    Version 1.20 - 2009-07-07
    • Added: Support for passwords using Numeric Keypad entries.
    • Added: Supervisor password can override the user password function in BIOS Setup.
    • Fixed: Win7 has a "remove icon" for an internal HDD.
    • Fixed: System can't enter Windows XP when "Core Multi-Processing" is disabled in BIOS.
    • Added LCD brightness tables.
    • Fixed: System hang when changing resolution by pressing Fn+Space keys.
    • Modified a VGA FAN thermal table for a model not released in the US.
    • Updated the Samsung LTN140AT07-T01 brightness table.
    Version 1.10 - 2009-06-01
    • Initial production BIOS for these models.
Export Control and EULA
Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Toshiba end-user license agreement both of which you can view before downloading any such software.