ACPI Flash BIOS version 2.30 for Satellite A210/A215 (PSAEGU/PSAELU) 32/64bit
- File: sa210v230.exe
- Version: sa210v230.exe
- Posted Date: 2010-01-26
- Release Date: 2010-01-22
- Other Versions
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 2.30 - 2010-01-22
- Updated the AMD logo displayed while booting up.
- Updated the Computrace option ROM to fix an issue where the Video and Touchpad devices disappear intermittently in Windows7 when Computrace was enabled.
- Fixed: HD audio device disappears in 64-bit operating systems with 4GB of system RAM when waking from Sleep mode.
- Added: Samsung and LG panel support (LTN154AT07-T01, LP154WX4-TLC8).
- Added: Brightness tables for new panels.
- Corrected an intermittent black screen issue.
- The memory bus frequency was set to the PC2-5300 specification based on AMD recommendation.
- A chipset register was modified to fine tune WLAN performance based on AMD recommendation.
- Updated the ATI M72 Video BIOS.
- Changed the logo.
- A workaround was implemented to prevent a password from automatically being set by the computer.
- Implemented the Lojack function for Computrace support.
- Updated the fan initial/start output voltage.
- Updated the keyboard matrix to support Fn+Ctrl and Fn+Enter key combinations.
- Added battery information for the Computrace Agent Installer.
- Updated the ATI M72 Video BIOS.
- Modified the French Total Memory string in the Setup Menu.
- Updated: M72/M76 Video BIOS (VBIOS).
- Corrected: The system can not boot to the Operating System (OS) when a user password is set, due to conflicts with the fingerprint reader and Winphlash64 code.
- Corrected: Adapter protection is enabled when AC is plugged in and immediately removed.
- Corrected: Camera lag after waking from Standby (S3) on discrete VGA models.
- Corrected: The computer displays a F1/F2 Error message during Power-On-Self-Test (POST).
- Updated: M72/M76 Video BIOS.
- Added: Winflash32/64 function.
- Modified: T-diode calibration - added 5 deg C after calibration.
- Added: Discrete fan table.
- Modified: Discrete charging current.
- Modified the Media Control Button behavior to avoid computer power-ups, which occur when the Easy Button was pressed immediately before pressing the Power Button to turn the computer off.
- Updated: KB925/926 source code to v0.26.
- Removed: VGA temperature throttling function.
- Removed: "Battery capacity < 6% throttling" function.
- The throttling function in battery optimized mode was modified to occur at 45 degrees C instead of 50 degrees C.
- Initial Production BIOS for Satellite A210/A215 models (PSAEGU)
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.