ACPI Flash BIOS version 2.20 for Satellite/Satellite Pro L300/L305/L350/L355



File: slb8v220.exe




Version: 2.20
 
Posted Date: 2010-02-23

 

Release Date: 2010-01-19

 

Other Versions

 

Package
WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
Description

Change History

    Version 2.20 - 2010-01-19
    • Blocked the eSATA boot function.
    • Changed the HDD password algorithm.
    Version 2.10 - 2009-10-28
    • Updated the COMPUTRACE OPROM 887.
    • Fixed: DMI type 17 manufacturer name display error for Hynix and Elpida RAM.
    • Changed the "Intel Virtualization Technology" default setting from Disabled to Enabled.
    • Modified the critical battery wake up prevent value from 2% to 5%.
    • Modified the battery low blinks, battery LED value from 2% to 10%.
    • Modified the S3 Critical Battery wake up value from 5% to 8%.
    Version 2.00 - 2009-09-02
    • Added support for the Win7 Container ID function.
    • Updated: PPM1.04 reference code.
    • Updated: MRC2.8 reference code.
    • Added support for the TVAP "Alarm power on" functions for the Win7 tool.
    • Added support for the 2009 DMI 32 and DMI 64 utilities.
    • The CMOS Year/Month/Date default setting is changed to 2009/07/01 after a RTC battery failure.
    • Enabled SSP to fix a TS-L633C/TOYF 6029B0026509 "not found" issue.
    • Modified: English "Yes" and "No" to French in the French BIOS Setup.
    • Modified: BIOS Setup and F12 menu strings from "USB Memory" to "USB".
    • Update new P/N (PN090713.xls) for WIN7 OS.
    Version 1.90 - 2009-06-25
    • Updated PXE code to V1.15 for the Realtek 8102E/8103E LAN controllers.
    • Checks CPU TDP for use of a new AC adapter on Japan models only.
    • Updated: SLP2.1 for WINDOWS 7.
    • Added the LG LP154WX4-TLCC Brightness Table.
    Version 1.80 - 2009-04-08
    • Updated: ICH9m Ref 2.0 chipset code.
    • Updated: Cantiga 2.5 Ref Code.
    • Updated the MRC code to 2.50.
    • Updated Brightness Table (LTN154AT10-T01, LTN154AT10-501).
    • Upgraded the BIOS CD file to FreeDOS bootable 2.88 floppy disk simulation.
    • Updated: MRC2.6 to fix a GL40 Rev A1 hang issue.
    • Fixed: Hitachi Panther-B HDD can't be detected.
    Version 1.60 - 2009-01-14
    • Update 4 DMI PSLB8E-0FY03K1G, PSLB9E-03201M1G, PSLB8EY0FY03K1G and PSLB9EY03201M1G for TEG.
    • Update 4 DMI for software interface with Toshiba Supervisor Registration and Boot priority utility.
    Version 1.40 - 2008-12-05
    • Fixed: Need to input the supervisor password to open HWSetup.
    • Fixed: Boot priority set to default setting after restarting when set to Compatibility mode.
    • Fixed: Set password in HWSetup with "Fn+0" can not be identified in SCU.
    • Updated the MRC to v2.30 for Intel Cantiga A1 stepping.
    • Fixed: Celeron processor can not control speed in the XP TPS application.
    • Fixed: When the system boots to a PXE-Linux Server, file downloads take a longer time.
    • Fixed: Audio has no sound in Vista SP1 64 bit when 4G memory is plugged in.
    • Added CRID Cantiga A1:09h.
    • Added support for the Silego clock generator.
    • Updated Cantiga 2.3 ref code.
    • Fixed: In Windows XP if the SATA Controller Mode is set to "Compatibility" then the Primary IDE Channel is set to "PIO Mode."
    • Save CRID value to CMOS bank1.
Export Control and EULA
Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.