Toshiba PC Health Monitor for Windows 7 (64-bit)
- File: util_pc_health_...
- Version: 1.5.6.64
- Posted Date: 2010-03-08
- Release Date: 2010-03-08
- Other Versions
-
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using WinZip, PKUnZip or equivalent. Also supports silent installation. Click for silent/unattended installation instructions.
- Description
- This is the TOSHIBA PC Health Monitor utility for the 64-bit edition of Windows 7. PC Health Monitor proactively monitors a number of system functions such as power consumption, battery health and system cooling, informing you of significant system conditions.
Determining if your computer is running a 32-bit or 64-bit Operating System
- From the Start Menu, right-click Computer.
- Check if the System Type says 32-bit Operating System, or 64-bit Operating System.
Changes From Previous Version
- When PC Health Monitor is updated to version 1.5.6.64 and SSD/HDD Alert is updated to version 3.1.64.6, the following issue is resolved:
- If PC Health Montitor is enabled, sound and video may skip intermittently in Windows Media Player, or Media Center.
Installation Instructions
- Save this file to a convenient location such as the Windows Desktop
- Save all work in progress and close open applications.
- Double-click the downloaded file icon on the Windows Desktop.
- Click Start.
- If a User Account Control (UAC) Window is displayed, click Yes.
- Click Yes to confirm the upgrade.
- Click Next to resume, and Finish to complete the installation.
- Click Yes to restart the system.
Software Version Verification
- Click Start, Control Panel, Programs, Uninstall a program.
- The TOSHIBA PC Health Monitor version should be 1.5.6.64.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.