ACPI Flash BIOS version 2.50 for Satellite (Pro) L730/L735 (PSK08*/PSK09*/PSK0C*)
- File: sk08v250.exe
- Version: 2.50
- Posted Date: 2012-11-01
- Release Date: 2012-06-26
- Other Versions
-
Release Date: Version: 2012-08-15 2.40 2012-03-20 2.20
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Release Notes
- The BIOS update will force the computer to shut down or restart. Please make sure to save all work in progress before starting BIOS updates.
- Power on the computer if it is off.
- While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
- Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
- Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.
Change History
- Version 2.50 - 2012-06-26
- Updated: New Keyboard ID for Windows 8.
- Modified: DDR3 memory support.
- Updated: Microcode from M12206A7_00000023.ini to M12206A7_00000028.ini.
- Updated: ME version from 7.1.10.1065 to 7.1.52.1176.
- Fixed: HWID cannot be read in Fast Boot mode.
- Fixed: Discrete NVidia VGA SKUs get a black screen after resuming from Hibernation (S4).
- Implemented changes for the Windows 8 upgrade.
- Updated: EC to V2.30.
- Fixed: Sound glitch when unplugging the AC adapter cord from the computer.
- Modified: NVIDIA VGA brightness adjust sequence for an intermittent HDMI audio detection issue.
- Corrects an issue where, under specific conditions the BIOS update will corrupt the system BIOS and cause constant boot failures.
- Update PPM RC from 1.3.1.1 to 1.4.0
- Update 206A7 microcode from rev. 1B to rev. 23
- Hangs intermittently when waking from Sleep (S3) mode.
- Fixed: EC updated to correct a "keystroke loss" issue.
- Fixed: Toshiba Flash Cards do not function after resuming from hibernation.
- Fixed: System does not RTC wake-up while in S4 (Hibernation) on battery mode.
- Fixed: File copy problem on some HDDs in AHCI mode.
- Updated: 206A7 microcode from rev. 1A to rev. 1B.
- Modified: SMLink1 Thermal Reporting Select and TRC register bits.
- Intel Sandy Bridge Processor Errata #BK79 (Mobile).
- Fixed: Hangs in Sleep (S3) mode on Pentium Series Sandy Bridge (SNB) models.
- Fixed: Web camera settings appear in the System Configuration Utility (SCU) on computers without Web cameras.
- Fixed: Hyper-Threading can't be disabled when core multi-processing is disabled.
- Updated: ME version to 7.1.10.1065.
- Added support for a new wireless and Bluetooth combo card - Intel Advanced-N1030.
- Made a change to hide "Turbo boost" and "Virtualization technology" if the CPU doesn't support it.
- Fixed: DMI type 0 error.
- Updated: N12M-GE Video BIOS (VBIOS).
- Fixed: When "USB Legacy Emulation" is disabled and the wireless LAN (WLAN) is turned off using Fn+F8, the WLAN LED still lights.
- Fixed: "WebCamera" disappears when disabled.
- Updated: CPT RC to 1.2.0.
- Updated: 206A7 microcode from rev. 14 to rev. 1A
- Updated: VerbTable - MaxxAudio LE support.
- Updated: Energy Star region rule.
- Updated: SA RC to 1.2.2.
- Updated: PPM RC to 1.3.1.1.
- Updated: N12P-GV VBIOS.
- Initial production release for these models.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.