ACPI Flash BIOS version 1.60 for Satellite U840/U845 (PSU4S*)
- File: su4sv160.exe
- Version: 1.60
- Posted Date: 2012-08-23
- Release Date: 2012-08-16
- Other Versions
-
Release Date: Version: 2014-03-10 6.20 2014-03-10 6.10 2012-08-15 1.40 2012-04-12 1.10 2012-06-11 1.00
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Release Notes
- After the update completes, the computer will automatically shut down or restart.
- Power on the computer if it is off.
- While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
- Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
- Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.
Change History
- Version 1.60 - 2012-08-16
- Updated: Thames PX5.0 VBIOS to BR043590_001.
- Updated: AMD Thames PX5.0 VBIOS from BR042718_002 to BR043454_001.
- Implemented changes for the Windows 8 upgrade.
- Modified: Sandy Bridge CPUs only support a DDR3 maximum frequency of 1333MHz.
- Modified: Synchronized the CRID function with the PCH RC code.
- Modified: Ivy-Bridge CPUs do not support DDR3-1066 memory.
- Implemented changes for the Windows 8 upgrade.
- Updated: Intel SG RC to from 1.0.0 to 1.5.0.
- Modified: Made a change to hide the system configuration utility (SCU) Internal Pointing Device item.
- Fixed: SCU JP language iFFS string issue.
- Fixed: System cannot enter S3/S4 if the SSD's password is set, or if HDD and SSD passwords are different.
- Initial production BIOS release for these models.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.