Toshiba Resolution+ Plug-in for Windows Media Player
- File: tc30506100a.exe
- Version: 1.2.2
- Posted Date: 2012-08-28
- Release Date: 2012-08-23
- Other Versions
-
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using WinZip, PKUnZip or equivalent. Also supports silent installation. Click for silent/unattended installation instructions.
- Description
-
TOSHIBA Resolution+ is a Plug-in For Windows Media Player. This software is a Windows ® -based software which upconverts wmv and mp4 videos on Windows Media Player. What’s behind Toshiba’s Resolution+? Our exclusive upscaling algorithm designed to deliver contrast and color enhancements in real-time. Utilizing the advanced graphics processing capabilities of your laptop, standard definition video is converted from a low to a higher resolution so you can enjoy your DVD movies with sharper image clarity and contrast on your HD display. CLICK HERE for additional information about Resolution+.
The main features of the application are:
- Upscaling
- Contrast tuning
- Color Enhancement
To install the Resolution+ Plug-in For Windows Media Player (if not already installed):
- Go to "Downloads" at support.toshiba.com for your specific model.
- Locate "Toshiba Resolution+ Plug-in for Windows Media Player" (or similar wording) and open the link with the newest date (as older versions may also be listed).
-
Click on the .exe file or the "Download Now" button and install the Plug-In when prompted.
- Verify the Plug-In has installed successfully by opening Windows Media Player.
- Under "Tools" or "Organize" select "Options".
-
Under the "Plug-ins" tab, select "Video DSP" and TOSHIBA Resolution+ will be displayed with a checkmark indicating it has been installed.
view before downloading any such software.