ACPI Flash BIOS version 2.30 for PortegeR930/Z930 Tecra R940/R950 (PT23x/PT33x/PT43x/PT53x)
- File: t530v230.exe
- Version: 2.30
- Posted Date: 2012-10-25
- Release Date: 2012-07-25
- Other Versions
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Change History
- Version 2.30 - 2012-07-25
- Added: Support for Chinese/Russian models without TPM.
- Implemented a CD Boot improvement.
- Optimized the operation of Memory Performance Mode.
- Improved memory initialization on Sandy Bridge CPUs.
- Implemented the Intel specification for Intel Internal Graphics with 4Gbit Memory to improve stability.
- Added support for models configured without a Wireless LAN module.
- Improved the Intel Rapid Start Technology of SSD models: Resume takes a long time on SSD+Internal ODD models.
- Added: Countermeasure for an issue where the CPU usage rate will be 30%-50% when resuming from Hibernation when a USB mouse is connected to a USB 3.0 port.
- EC/KBC V1.20: Fixed a phenomenon where an AC Adapter check error may occur after using the T&D to perform an EC/KBC update.
- Note: Portege Z930/R930 and Tecra R940/R950 models share a common BIOS from BIOS V2.10 and EC/KBC V1.20.
- Initial production BIOS for these models.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.