ACPI Flash BIOS version 1.80 for Satellite/Pro C645D/C650D/C655D (PSC0Yx/0Zx/1Ax/34x)
- File: sc0yv180.exe
- Version: 1.80
- Posted Date: 2012-11-14
- Release Date: 2012-01-05
- Other Versions
- Package
- WinRAR self-extracting ZIP file includes both Windows-based and diskette based BIOS update installation options. See the included documentation for details.
- Description
Release Notes
- After the update completes, the computer will automatically shut down or restart.
- Power on the computer if it is off.
- While the "Toshiba" LOGO is displayed, press the F2 function key to start BIOS Setup.
- Check the version of BIOS and press the F9 function key then Enter to load setup defaults.
- Press the F10 function key then Enter to save settings and exit. The computer will automatically reboot.
Change History
- Version 1.80 - 2012-01-05
- Made an audio support change due to a component EOL.
- Updated the brightness table for LTN140AT07-U07 and LTN140AT07-U08 panels.
- Modified: DMI spec.
- Updated the AGESA code to 1.1.0.0.
- Updated the CIMX code to 1.1.1.2.
- Added support for the PCT25VF016B-75-4I-S2AF/SST SST25VF016B-75-4I-S2AF flash parts.
- Added the APU E450/C60 new UMA device ID for the VBIOS.
- Updated the brightness table for LTN156AT24-T02/ LTN156AT24-T01/ LP156WH4-TLB1 panels.
- Updated the Verb table for the PSC0YU/PSC0ZU models.
- Updated the Video BIOS.
- Fixed: Card transfer rate too low.
- Made a change to a memory test value for manufacturing purposes.
- Added: Brightness table for LTN156AT05-U09.
- Fixed: After PCI LAN is disabled in BIOS, WOL is still enabled.
- Modified: Verb table to implement audio output gain from 1.5W to 1.2W for C640D models.
- Updated: AGESA code to 1.0.0.4.
- Updated: CIMX code to 1.1.0.7.
- Updated: VBIOS:
- Added Thermal Table Rev3 for some C650D models.
- Initial production BIOS for these models.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.