Toshiba Wireless LAN Drivers (Agere, Atheros, Cisco, Intel) for Windows XP/2000
- File: tm1wlanx.exe
- Version: 1.0
- Posted Date: 2003-03-12
- Release Date: 2003-03-10
Tecra M1 |
Tecra S1 |
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using PKUnZip 2.04g or equivalent. This self-extracting Zip file also supports unattended installation when executed with /auto
- Description
- This package includes the following Wireless LAN drivers:
- Toshiba Wireless LAN Card(Mini-PCI) Driver for WinXP(Agere) V7.62.0.390
- Cisco Wireless LAN Card Driver V3.4.9.0
- Atheros Wireless LAN Card Driver V2.1.2.16
- Intel Wireless LAN Card Driver V1.0.28.2
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.