AMD Display Driver
- File: OS2013351A_TC50...
- Version: 13.151.1.3-131010a-163534C-Toshiba
- Posted Date: 2014-05-12
- Release Date: 2014-05-12
- Other Versions
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using WinZip, PKUnZip or equivalent. Also supports silent installation. Click for silent/unattended installation instructions.
- Description
- This is an ATI display driver update for Windows 8.1. The display drivers are required for proper operation of your video display(s).
Change Points
- Fixed: After upgrading to Windows 8.1 a Blue Screen Of Death (BSOD) may occur when uninstalling the display driver.
Driver Install Instructions
- Save the file to a convenient location like the Windows Desktop.
- Save all work in progress and close open applications.
- Double-click the downloaded file to start the installation.
- Click Start at the "Toshiba Archive Extractor" window.
- Click Yes if a User Account Control message is displayed.
- Follow the displayed instructions to complete the install.
- Restart the computer.
Driver Version Verification
- Open Control Panel.
- Select Programs and Features.
- Verify that the AMD version is 13.151.1.3-131010a-163534C-Toshiba.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.