Excite™ Go AT7-C System Image Updates
- Document ID: 4006098
- Posted Date: 2015-03-09
- Last Updated: 2015-03-09
- Distribution: View Public Website
- Information
Update Installation Note:
Toshiba recommends you download and install all updates as they are released. An instruction for using the Toshiba Service Station utility can be found in your User’s Guide. Simple installation instructions will be displayed once the update has been selected for download within the Toshiba Service Station utility.
Please connect AC power, remove SD cards and disconnect USB devices before initiating the update. The complete install should take 2 to 15 minutes, depending on the type of update. During installation you will be unable to use the tablet. The tablet will power off and on as part of the install. Toshiba recommends that you also power off your tablet, once the installation has completed by holding down the power button for approximately 10 seconds. You may see a prompt asking if you wish to power off your system. Either select OK to shutdown, or continue to hold down the power button until the tablet powers off. Your tablet may then be powered on and used in the normal manner.
Released Updates and Change Points:4.4.2.403022014.01 Key enhancements include:
- Resolved possible Wi-Fi setting retention issues.
- Improved HW codec performance of open-GOP video content.
- Enhanced stability while running the Skype app.
4.4.2.403012115.01 Key enhancements include:
- Applied Google security patches.
- Improved Miracast compatibility.
- Increased Wi-Fi stability in power saving mode.
- Improved Bluetooth (BT) compatibility.
- Updated Google Mobile Services (GMS) applications.
4.4.2.402063014.01 Key enhancements include:
- Improved Wi-Fi reconnection time.
- Fixed possible intermittent reboot after shutdown.
- Fixed serial number issue.
- Added Google security patches.
- Updated Google Mobile Services (GMS).
4.4.2.402061219.01 First manufacturing system image.- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.