Broadcom Wireless LAN Driver
- File: OS2015155A_TCG0...
- Version: 5.93.103.15
- Posted Date: 2015-07-01
- Release Date: 2015-07-01
- Other Versions
-
Release Date: Version: 2014-12-02 5.93.102.7
- Package
- WinZIP self-installing ZIP file. Can also be unZIPped using WinZip, PKUnZip or equivalent. Also supports silent installation. Click for silent/unattended installation instructions.
- Description
- This Broadcom Wireless LAN driver update improves the Wi-Fi connection.
Install Instructions
- Save all work in progress and close open applications.
- Click the DOWNLOAD button to download the file to your computer.
- Click/tap the Run button.
- Click/tap Start when the TOSHIBA Archive Extractor window is displayed.
- Click or tap Yes to continue if a User Account Control window is displayed.
- Follow the displayed instructions to complete the install.
- Restart the computer.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.