BIOS Change Point History
- Document ID: 4009085
- Posted Date: 2018-03-29
- Last Updated: 2018-03-29
- Distribution: View Public Website
- Information
BIOS Change Point History:
Version 6.60 - 2018-03-27
- Improved: Enhanced security
Version 6.50 - 2016-06-22
- Supported new LCD panel.
- Improve system stability.
- Improved the system stability for Windows10 RS1.
- Updated the Computrace Module.
Version 6.40 - 2016-04-04
- Set: USB Provisioning default setting of disable for Release.
- Improve system stability.
- EC/KBC Change - Fixed the issue which mouse pointer appears in reverse tablet mode.
Version 6.30
- Improved the Dock control stability related to Sleep
- Enable C7 and C8 states on Win8.1/Win7 environment
- Improved the Windows Screen Lock messaging in Win10 environment
Version 6.20
- Improved system stability
Version 6.10
- Support Windows 10
Version 2.10 - 2015-07-27
- Improved keyboard initialization.
- Improved Dock Eject control by pressing Fn+E
Version 2.00 - 2015-05-29
- Improved the system stability about SSD.
Version 1.90 - 2015-04-15
- Added:3G/LTE BIOS Workaround for docomo.
Version 1.80 - 2015-03-06
- Improved:System Stability about CPU.
Version 1.70 - 2015-02-25
- Impremented:Microcode Rev1E.
- Improved:SSD access process.
Version 1.60 - 2015-01-06
- Changed:disable C9/C10 state.
- Supported:Extension in Thermal test mode.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.