TOSHIBA PC Health Monitor
- Document ID: 4009374
- Posted Date: 2016-07-31
- Last Updated: 2016-07-31
- Distribution: View Public Website
- Resolution
PC HEALTH MONITOR
The TOSHIBA PC Health Monitor proactively monitors a number of system functions such as power consumption, battery health and system cooling, informing you of significant system conditions.
If this utility or feature is not installed on your computer, you can verify if it is available for your specific model under "Downloads" on the TOSHIBA support web site (support.toshiba.com). Not all utilities are available for every model and operating system. When installing any utilities, install the TOSHIBA Value Added Package first.
To open HDD Protection properties to allow enabling / disabling (not recommended):
- Click the Start menu. On Windows 8, go to the Start screen.
- Enter "Health" into the search field. On Windows 8, type "Health" while viewing the Start screen.
- Click "PC Health Monitor" in the search results.
- TOSHIBA PC Health Monitor will open displaying overall health of your computer.
- Clicking on the images will open a new window displaying status of for that function. Clicking on "Hard Disk Drive 3D Sensor" will open the HDD Protection properties described above.
Refer to your Owner's Manual for additional information for the PC Health Monitor.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.