Toshiba Service Station function update
- File: os2011296a_TC00...
- Version: 1.0
- Posted Date: 2011-09-08
- Release Date: 2011-09-08
- Package
- APK Installer file for Android operating system devices.
- Description
- There is a new TOSHIBA Service Station function available for your Thrive tablet enabling the installation of system software updates on tablets after data encryption.
Download and Install Instructions
- Download the APK file (os2011296a_TC00414100A.APK) to the Thrive AT100/AT105 and then run it in File Manager, Internal Storage/Download.
- If an Install blocked message is displayed:
- Tap Settings, Unknown sources, then Tap OK.
- Return to Service Station and restart the install.
- Tap OK, then Install.
- After the installation completes:
- Tap Settings, Applications, then Unknown sources. The box next to Unknown sources should be unchecked to prevent further installation of non-Market applications.
- Export Control and EULA
- Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Dynabook end-user license agreement both of which you can view before downloading any such software.